- Factory automation
- Service
- Industry 4 value
- One FANUC solutions
- Robotization of machine tools
- Heavy Duty Robots


EMO 2021
Virtual Booth
Factory automation – Digital Twin
FANUC CNC provides the ideal balance between utmost precision, flawless surface quality and the shortest possible cycle times. This translates into less non-productive time and eliminates the inaccuracies incurred in multiple-part set-up operations.
Download brochureFANUC Series 30i/31i/32i-B PLUS
Get the full digital experience. From the screens in Milan directly to your screen in front of you. Watch the video and receive more detailed information about this EMO exhibit.
FANUC Series 30i/31i/32i-B Plus
The FANUC Series 30i / 31i / 32i-MODEL B Plus controls are ideal for highly complex machines with multiple axes, multi-path, and high-speed high-precision machining requirements. The hardware and innovative software provide the highest performance, precision and surface quality. Increased SRAM memory allows more flexible configuration of optional functions and provides more memory for customization functions.
CPU Card G Performance
Get the full digital experience. From the screens in Milan directly to your screen in front of you. Watch the video and receive more detailed information about this EMO exhibit.αi-B drives and motors
No matter what your manufacturing requirement FANUC’s extensive range of spindle and servo and torque motors provide the ideal mix of torque, acceleration, precision and power to perfectly meet your needs.
DD motor
Get the full digital experience. From the screens in Milan directly to your screen in front of you. Watch the video and receive more detailed information about this EMO exhibit.
iPC
Get the full digital experience. From the screens in Milan directly to your screen in front of you. Watch the video and receive more detailed information about this EMO exhibit.
iPC
With the large Full-HD display, it is easy to show multiple information on the display at the same time. Operators can display a manual and the operation screen at the same time on the display, getting the information they need just then in a convenient way without switching screens.
HSTEC
Since 1997. HSTec is creating innovative and customized solutions for various industrial applications. Top-quality, high precision, flexibility, and continual improvement are the main principles that have led them over the years to become leading experts in spindle drive technology and industrial automation. HSTec stands for High-Speed Technique, describing their very first product line – high-speed motorized spindles.
Servo Learning Oscillation
Get the full digital experience. From the screens in Milan directly to your screen in front of you. Watch the video and receive more detailed information about this EMO exhibit.
Servo Learning Oscillation
This function allows you perform oscillation cutting in turning applications. Servo Learning Osciallation lets the tool oscillate along the direction of cut. As a point of note, applying servo-learning control does not compromise accuracy in any way.Eccentric turning
Get the full digital experience. From the screens in Milan directly to your screen in front of you. Watch the video and receive more detailed information about this EMO exhibit.
Eccentric Turning
This function allows you to achieve eccentric turning or screw machining using only simple commands. Eccentric taper machining is also possible.Tool posture turning
Get the full digital experience. From the screens in Milan directly to your screen in front of you. Watch the video and receive more detailed information about this EMO exhibit.
Tool Posture Turning
This function supports for FreeTurn tools. CNC controls rotary axes automatically, depending on the shape. For the complex shapes can be used machining with one tool, minimizing the number of tool changes and reducing cycle time.Orbit Cut
Get the full digital experience. From the screens in Milan directly to your screen in front of you. Watch the video and receive more detailed information about this EMO exhibit.
Orbit Cut
Orbit Cut allows turning on machining centers by synchronous control of C-axis rotation and XY-axis circular motion. This function simplifies the creation of programs for such applications.CNC Guide 2
Get the full digital experience. From the screens in Milan directly to your screen in front of you. Watch the video and receive more detailed information about this EMO exhibit.CNC GUIDE
The CNC GUIDE simulates CNC operator environments for programming and operation and includes the FANUC MANUAL GUIDE i. FANUC development tools as used by machine builders and OEMs can be also handled in the simulation environment. CNC GUIDE runs on standard PC equipment with no need for additional hardware.
Machining program optimization
Get the full digital experience. From the screens in Milan directly to your screen in front of you. Watch the video and receive more detailed information about this EMO exhibit.On-board programming is simplified thanks to FANUC’s new iHMI G-Code Guidance. As a result, unskilled operators can quickly begin programming a CNC machine.
iHMI G-CODE Guidance
Get the full digital experience. From the screens in Milan directly to your screen in front of you. Watch the video and receive more detailed information about this EMO exhibit.iHMI
Designed to be extremely user-friendly, FANUC’s new iHMI makes operating CNC machines easy and efficient. It also provides full maintenance planning and control for maximum machine uptime.
G-code Guidance
This new iHMI feature simplifies shop-floor programming. With G-Code Guidance you can easily write part programs for milling machines and lathes. You can also use standard G codes with support fom the graphics-based menu and guidance windows, clarifying the meaning of functions arguments.
AI functions are available for better machine performance
This function helps to achieve optimal tuning in a short time, support initial machine tuning and on-site adjustment and tune 3 items with one operation.
AI Servo Tuning
Get the full digital experience. From the screens in Milan directly to your screen in front of you. Watch the video and receive more detailed information about this EMO exhibit.Various different CNC machine tools exist for cutting sheet metal. The most important techniques are plasma, water jet or laser. Each different technique brings its own specific advantages depending on the application. When it comes to cutting sculptured contours and precise shapes however, laser cutting offers the best solution. It also provides a good alternative to milling.
Laser CNC
Get the full digital experience. From the screens in Milan directly to your screen in front of you. Watch the video and receive more detailed information about this EMO exhibit.Laser Oscillator
Get the full digital experience. From the screens in Milan directly to your screen in front of you. Watch the video and receive more detailed information about this EMO exhibit.
Program verification (Visual Twin)
Demonstration of FANUC digital-twin concept for part-program verification. CNC GUIDE2 exactly reproduces advanced CNC functions (e.g. smooth tolerance+) and outputs servo position data to SERVO Viewer. In this way, it is possible to visualise the surface quality of a machined part and estimate cycle time precisely without actual machining.
Visual Twin
Get the full digital experience. From the screens in Milan directly to your screen in front of you. Watch the video and receive more detailed information about this EMO exhibit.
CNC Guide 2
Get the full digital experience. From the screens in Milan directly to your screen in front of you. Watch the video and receive more detailed information about this EMO exhibit.CNC GUIDE
The CNC GUIDE simulates CNC operator environments for programming and operation and includes the FANUC MANUAL GUIDE i. FANUC development tools as used by machine builders and OEMs can be also handled in the simulation environment. CNC GUIDE runs on standard PC equipment with no need for additional hardware.
Machining program optimization
Get the full digital experience. From the screens in Milan directly to your screen in front of you. Watch the video and receive more detailed information about this EMO exhibit.G-code Guidance
This new iHMI feature simplifies shop-floor programming. With G-Code Guidance you can easily write part programs for milling machines and lathes. You can also use standard G codes with support fom the graphics-based menu and guidance windows, clarifying the meaning of functions arguments.
iHMI G-CODE Guidance
Get the full digital experience. From the screens in Milan directly to your screen in front of you. Watch the video and receive more detailed information about this EMO exhibit.iHMI
Designed to be extremely user-friendly, FANUC’s new iHMI makes operating CNC machines easy and efficient. It also provides full maintenance planning and control for maximum machine uptime.
Machine design in a virtual environment
Machine Design by Virtual Environment
Get the full digital experience. From the screens in Milan directly to your screen in front of you. Watch the video and receive more detailed information about this EMO exhibit.
CNC GUIDE
The CNC GUIDE simulates CNC operator environments for programming and operation and includes the FANUC MANUAL GUIDE i. FANUC development tools as used by machine builders and OEMs can be also handled in the simulation environment. CNC GUIDE runs on standard PC equipment with no need for additional hardware.
CNC Guide 2
Get the full digital experience. From the screens in Milan directly to your screen in front of you. Watch the video and receive more detailed information about this EMO exhibit.CNC Start-up Tool
Many settings require learning to create CNC parameters, and there are numerous related parameters that are difficult to adjust. However, by using the CNC start-up tool, you can quickly and easily create initial CNC parameters and shorten start-up times.
FANUC LADDER-III
FANUC LADDER-III is the standard programming system for creating, displaying, editing, printing, monitoring and debugging ladder sequence programs for CNC PMC ladder. It works with CNC GUIDEon one or multiple PCs and is easy to connect to the CNC via Ethernet.
FANUC Picture
FANUC Picture offers an easy way to create customised operator and HMI screens for complex processes and provides all the functions and features of modern HMI software tools.
SERVO SIZER
FANUC SERVO SIZER lets you easily select the right motors and amplifiers for your application. Simply input machine specifications and operating conditions and let SERVO SIZER choose the right motor and amplifier for you.
Automation design with ROBOGUIDE
CNC GUIDE
The CNC GUIDE simulates CNC operator environments for programming and operation and includes the FANUC MANUAL GUIDE i. FANUC development tools as used by machine builders and OEMs can be also handled in the simulation environment. CNC GUIDE runs on standard PC equipment with no need for additional hardware.
Offline Simulation Software – ROBOGUIDE
Get the full digital experience. From the screens in Milan directly to your screen in front of you. Watch the video and receive more detailed information about this EMO exhibit.
ROBOGUIDE
To ensure minimal impact on production, cells can be designed, tested and modified entirely offline. To save 3-D modelling time, part models can be imported from a PC as CAD data.
Optimization of tool path
The CNC program optimization system improves command point distribution and achieves high-quality surfaces. The software leverages CAD data, tool information and CNC setting data.
Tool path optimizer
Get the full digital experience. From the screens in Milan directly to your screen in front of you. Watch the video and receive more detailed information about this EMO exhibit.
Tool path optimization
This function helps to compensate command points with high accuracy using CAD data and to improve surface quality with an optimized machining program for FANUC CNC.
CNC GUIDE 2
CNC GUIDE 2 reproduces true CNC motion, including smoothing functions. The software also provides an exact cycle-time estimation before machining, helping you to plan production capacities with greater accuracy.
Assisted programming
G-code Guidance function for iHMI
CNC GUIDE
The CNC GUIDE simulates CNC operator environments for programming and operation and includes the FANUC MANUAL GUIDE i. FANUC development tools as used by machine builders and OEMs can be also handled in the simulation environment. CNC GUIDE runs on standard PC equipment with no need for additional hardware.
FS-30iB Plus
Boosting the widest range of CNC systems in the industry, FANUC provides everything you will ever need for your CNC – from best value controls with powerful functionality to high-performance control systems for complex machines.
G-code Guidance
This new iHMI feature simplifies shop-floor programming. With G-Code Guidance you can easily write part programs for milling machines and lathes. You can also use standard G codes with support fom the graphics-based menu and guidance windows, clarifying the meaning of functions arguments.
iHMI
Designed to be extremely user-friendly, FANUC’s new iHMI makes operating CNC machines easy and efficient. It also provides full maintenance planning and control for maximum machine uptime.