- Factory automation
- Service
- Industry 4 value
- One FANUC solutions
- Robotization of machine tools
- Heavy Duty Robots


EMO 2021
Virtual Booth
Robotization of machine tools
Easy connection of robot, CNC and machine
Get the full digital experience. From the screens in Milan directly to your screen in front of you. Watch the video and receive more detailed information about this EMO exhibit.
CRX-10iA/L
The CRX-10iA/L is highly protected against dust or oil leakages common in industrial environments and fully complies with ISO 10218-1 safety standards. Because of its very low weight, the CRX can be easily installed in a broad range of applications such as automated guided vehicles (AGV).
CRX series
FANUC’s new CRX Cobots are safe, flexible, quick to implement, and easy to program. All with FANUC renowned reliability and 8 years of maintenance-free operations to meet the production needs of today’s manufacturers.
ROBODRILL α-D21MiB5 Plus
Learn more about the technical specifications of the ROBODRILL α-D21MiB5 Plus model.
ROBODRILL α-DiB Plus series
The ROBODRILL α-DiB-Plus series of vertical machining centres, which will be available from the beginning of 2022, continues the success story of this machine range. To date, FANUC has delivered around 270,000 ROBODRILL units worldwide. Innovations such as revised spindle variations, new control options, servo drives and mechanical improvements have made the latest ROBODRILL even more effective, reliable, fast and easy to use.
iRVision
iRVision is FANUC’s unique, fully robot integrated visual detection system enabling the robots to see in order to manage production settings in a faster, smarter and more reliable way.
Widest range of industrial robots
With more than 100 models, FANUC offers the widest range of industrial robots in the world. Covering a diverse range of applications and industries, FANUC robots are easy to operate and provide complete flexibility thanks to a range of application-specific options.
ROBODRILL Educational Package
The new FANUC Educational Package combining our vertical machining centre ROBODRILL with our latest collaborative robot CRX-10iA. Hands-on learning on an automated CNC milling machine for your future in production.
Automated loading and unloading of pump bodies
Get the full digital experience. From the screens in Milan directly to your screen in front of you. Watch the video and receive more detailed information about this EMO exhibit.
M-20iB/25
Combining a lightweight hollow upper arm and wrist with advanced servo technology, the M-20iB models come fully encapsulated to IP67 standard, making them ideally suited to wet, dirty and harsh processes such as auto deburring.
ROBODRILL α-D21LiB5 Plus
Learn more about the technical specifications of the ROBODRILL α-D21LiB5 Plus model.
ROBODRILL α-DiB Plus series
The ROBODRILL α-DiB-Plus series of vertical machining centres, which will be available from the beginning of 2022, continues the success story of this machine range. To date, FANUC has delivered around 270,000 ROBODRILL units worldwide. Innovations such as revised spindle variations, new control options, servo drives and mechanical improvements have made the latest ROBODRILL even more effective, reliable, fast and easy to use.
DDR-T
Depending on the application, we can equip your ROBODRILL with an extremely rigid DDR-T trunnion system that features all the benefits of the DDR rotary table and includes a support spindle and L-brackets.
FS-31iB Plus
Boosting the widest range of CNC systems in the industry, FANUC provides everything you will ever need for your CNC – from best value controls with powerful functionality to high-performance control systems for complex machines.
PLC Motion Interface
The FANUC PLC Motion interface provides programming commonality for the entire production line, including robots. Simple FANUC Function Block (FB) or Add-On Instructions (AOIs) within the PLC facilitate robot motion, eliminating the need to learn a new robot programming language. In short, no robot programmer is required, reducing commissioning times considerably.
Widest range of industrial robots
With more than 100 models, FANUC offers the widest range of industrial robots in the world. Covering a diverse range of applications and industries, FANUC robots are easy to operate and provide complete flexibility thanks to a range of application-specific options.
ROBODRILL Educational Package
The new FANUC Educational Package combining our vertical machining centre ROBODRILL with our latest collaborative robot CRX-10iA. Hands-on learning on an automated CNC milling machine for your future in production.
Easy connection of robot and CNC
Get the full digital experience. From the screens in Milan directly to your screen in front of you. Watch the video and receive more detailed information about this EMO exhibit.
FS-30iB Plus
Boosting the widest range of CNC systems in the industry, FANUC provides everything you will ever need for your CNC – from best value controls with powerful functionality to high-performance control systems for complex machines.
LR Mate 200iD/4S
Extremely compact, this 6-axis short arm robot has been designed for confined spaces and compact machines. At only 20 kg, this model can be installed almost anywhere.
QSSR G-code
Easy automation from the CNC Panel. Do robot programming with Manual Pulse Generator and G-code.
Widest range of industrial robots
With more than 100 models, FANUC offers the widest range of industrial robots in the world. Covering a diverse range of applications and industries, FANUC robots are easy to operate and provide complete flexibility thanks to a range of application-specific options.
CRX-10iA Lego Cell
Get the full digital experience. From the screens in Milan directly to your screen in front of you. Watch the video and receive more detailed information about this EMO exhibit.CRX-10iA
The CRX-10iA is highly protected against dust or oil leakages common in industrial environments and fully complies with ISO 10218-1 safety standards. Because of its very low weight, the CRX can be easily installed in a broad range of applications such as automated guided vehicles (AGV).
CRX series
FANUC’s new CRX Cobots are safe, flexible, quick to implement, and easy to program. All with FANUC renowned reliability and 8 years of maintenance-free operations to meet the production needs of today’s manufacturers.
Cobot eBook
Human – Robot collaboration is getting more viable every day thanks to the ever increasing ability of collaboration. Putting collaborative robots to practice may sound complicated at first but this eBook will show 7 steps to make this process easier.
FANUC QSSR solution
FANUC’s QSSR is a complete package that simplifies the connection of a FANUC robot to a FANUC controlled machine tool. The new QSSR G-code feature allows operators and machine tool builders to program robots easily through the FANUC CNC in ISO standard G-code format. Those unfamiliar with robotic programming language will no longer require additional training or specialists because the programming can be performed with G-codes. A reliance on a separate teach pendant for the robot is also greatly reduced with the capability of robotic programming and operation through the CNC user interface.
FANUC’s QSSR not only makes connecting a FANUC robot through a high-speed Ethernet cable to a machine tool easy, but also simplifies the setup, programming and operation. The QSSR G-code feature is available on FANUC CNC Series 0i-F, 0i-F Plus, 30i-B and 30i-B Plus.